IESNA:LM-63-2002
[TEST]P952992
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-935-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32179
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3775.6 4727.4 5587.8 6253.9 6797.1 7104.4 7248.9 7300.4 7561.2 8119.3
9041.2 10205.6 11351.7 12267 13067.6 13798.5 14260.2 14378.2 14094.1 13374.9
11923.1 9413.2 7770.5 6508 5154.3 3626.1 2383.6 1671 1303.9 1126.2
1021.6 858.8 727.5 252.5 122.9 19.9 0
3775.6 4760.6 5629.3 6307.1 6805.4 7142.6 7315.3 7363.5 7579.4 8082.7
8934.9 10076 11200.5 12147.4 12956.3 13687.2 14235.3 14433 14251.9 13642.3
12429.7 10110.9 8084.4 6788.8 5451.6 3953.3 2599.6 1754.1 1345.5 1166.1
1031.5 872.1 734.2 312.3 131.2 24.9 0
3775.6 4719.1 5571.2 6255.6 6788.8 7175.8 7390.1 7481.4 7650.9 8102.7
8828.6 9841.8 10921.5 11873.3 12642.4 13256.9 13833.3 14114.1 14042.6 13555.9
12580.9 10987.9 8758.8 7204 5876.8 4425.1 2955 1963.4 1451.8 1205.9
1064.7 926.9 794 606.3 309 36.5 0
3775.6 4719.1 5546.3 6229 6798.7 7235.6 7527.9 7680.8 7840.2 8189
8728.9 9514.6 10448.1 11343.4 12064.3 12655.6 13152.3 13554.3 13662.2 13502.8
12916.4 11828.4 10300.3 8491.4 6788.8 5275.5 3689.2 2362 1611.2 1225.9
1058.1 918.6 784 624.6 438.5 171.1 0
3775.6 4579.6 5381.8 6082.8 6684.1 7215.7 7639.2 7919.9 8099.3 8375.1
8823.6 9400 10145.8 10904.9 11587.6 12175.6 12654 13079.2 13381.5 13462.9
13301.8 12806.8 11846.7 10394.9 8699 6966.5 5190.8 3421.8 2149.4 1441.8
1099.6 976.7 848.8 647.8 436.9 136.2 0
3775.6 4506.5 5230.7 5913.4 6544.6 7129.3 7660.8 8081.1 8366.8 8634.2
8969.7 9451.4 10009.6 10672.3 11340.1 12004.5 12569.3 13011.1 13345 13620.7
13835 13763.6 13462.9 12780.2 11600.9 10072.7 8107.6 6217.4 4180.9 2581.3
1674.4 1144.5 828.9 501.6 252.5 66.4 0
3775.6 4366.9 4996.5 5639.3 6263.9 6876.8 7468.1 7994.7 8431.6 8782
9137.5 9526.2 9953.1 10484.6 11094.2 11785.2 12496.2 13182.2 13790.1 14325
14811.7 15346.6 15587.4 15736.9 15703.7 15026 13732 11670.6 8943.2 6057.9
3496.5 1815.5 926.9 534.9 260.8 89.7 0
3775.6 4260.6 4765.6 5317.1 5888.5 6428.3 7008 7571.1 8112.6 8591
9069.4 9512.9 9914.9 10348.4 10803.6 11291.9 11858.3 12499.5 13200.5 13944.6
14756.9 15923 16864.8 17439.5 18094 18567.4 18628.8 17992.6 16338.2 13660.6
9953.1 6423.3 3274 1335.5 476.7 93 0
3775.6 4069.6 4425.1 4837 5288.8 5767.2 6253.9 6735.6 7212.3 7702.3
8215.6 8690.7 9207.3 9747.1 10308.6 10871.7 11496.2 12197.2 12972.9 13851.6
14878.1 16434.6 17979.3 19037.4 20387.9 21977.5 23678.5 24813 24570.4 22286.5
17584 11399.9 4835.4 1476.7 465.1 96.3 0
3775.6 4036.4 4390.2 4768.9 5195.8 5647.6 6109.4 6569.5 7024.6 7486.4
7941.5 8413.3 8911.6 9451.4 10009.6 10589.3 11233.8 11946.4 12743.7 13652.3
14677.2 16324.9 17881.3 19027.5 20470.9 22203.4 24060.5 25243.2 25018.9 22590.5
17479.4 10688.9 4096.2 1131.2 365.4 83.1 0
3775.6 3910.1 4092.9 4338.7 4636 4959.9 5287.2 5631 5986.5 6345.3
6707.4 7081.1 7458.2 7856.8 8285.4 8738.9 9237.2 9801.9 10483 11260.3
12207.2 13712.1 14853.2 15979.4 17353.1 19005.9 20557.3 21230 20527.4 17848.1
13175.6 7333.6 2114.5 443.5 147.8 33.2 0
3775.6 3817.1 3920.1 4067.9 4272.3 4493.2 4734 4981.5 5232.3 5499.8
5760.6 6011.4 6270.5 6528 6800.4 7087.8 7390.1 7757.2 8182.4 8733.9
9531.2 10521.2 11195.6 11949.7 12851.6 13835 14506.1 14271.9 13099.1 10899.9
7871.8 4028.1 1313.9 392 134.5 31.6 0
3775.6 3734.1 3749 3817.1 3928.4 4043 4194.2 4343.7 4491.5 4646
4780.5 4901.8 5003.1 5096.1 5160.9 5202.4 5244 5272.2 5318.7 5426.7
5685.8 5838.6 5866.9 5923.4 6011.4 6091.1 5873.5 5184.2 4200.8 3112.8
2116.2 1199.3 601.3 254.1 122.9 43.2 0
3775.6 3559.7 3431.8 3365.3 3358.7 3385.2 3430.1 3479.9 3514.8 3536.4
3534.7 3493.2 3428.4 3337.1 3215.8 3068 2890.2 2705.9 2536.4 2378.6
2215.9 2071.3 1950.1 1850.4 1764 1676 1566.4 1418.5 1214.2 940.2
684.4 503.3 348.8 224.2 127.9 36.5 0
3775.6 3398.5 3164.3 3061.3 3036.4 3058 3104.5 3154.4 3179.3 3172.6
3137.7 3076.3 2986.6 2875.3 2745.7 2612.9 2475 2337.1 2200.9 2051.4
1900.3 1764 1664.4 1604.6 1581.3 1584.7 1581.3 1534.8 1420.2 1229.2
935.2 644.5 451.8 297.3 147.8 33.2 0
3775.6 3272.3 2989.9 2878.6 2883.6 2946.7 3016.5 3061.3 3064.7 3034.8
2976.6 2893.6 2795.6 2682.6 2563 2445.1 2320.5 2189.3 2054.7 1930.2
1835.5 1754.1 1699.3 1664.4 1634.5 1599.6 1544.8 1488.3 1418.5 1307.3
1137.8 893.7 586.4 323.9 154.5 33.2 0
3775.6 3151 2860.4 2785.6 2832.1 2918.5 2986.6 3019.8 3006.5 2955
2875.3 2780.6 2671 2563 2448.4 2337.1 2260.7 2169.3 2054.7 1963.4
1901.9 1820.5 1692.6 1591.3 1524.9 1460.1 1393.6 1327.2 1267.4 1212.6
1147.8 1043.1 853.8 654.5 383.7 93 0
3775.6 3082.9 2792.2 2750.7 2830.5 2913.5 2981.6 3001.5 2970 2888.6
2790.6 2679.3 2559.7 2453.4 2362 2310.5 2249.1 2186 2124.5 1988.3
1867 1770.7 1674.4 1584.7 1491.6 1410.2 1330.5 1257.4 1181 1093
1006.6 928.5 813.9 702.6 491.7 191 0
3775.6 3024.8 2749.1 2744.1 2832.1 2911.8 2971.6 2978.3 2930.1 2842.1
2730.8 2607.9 2498.2 2396.9 2328.8 2270.7 2195.9 2094.6 2004.9 1896.9
1813.9 1720.9 1629.5 1546.4 1476.7 1405.3 1328.9 1250.8 1159.4 1058.1
946.8 848.8 722.6 546.5 362.1 151.2 0
3775.6 2991.6 2727.5 2742.4 2838.8 2916.8 2970 2960 2898.6 2793.9
2664.3 2543.1 2440.1 2362 2325.5 2237.5 2101.2 1943.4 1880.3 1827.2
1732.5 1659.4 1596.3 1503.3 1433.5 1378.7 1307.3 1222.5 1121.2 1009.9
888.7 835.5 719.2 470.1 342.2 209.3 0
3775.6 2984.9 2714.2 2744.1 2840.4 2920.1 2968.3 2955 2880.3 2762.3
2631.1 2511.5 2410.2 2362 2305.6 2194.3 1994.9 1863.7 1830.5 1765.7
1682.7 1593 1508.2 1443.5 1403.6 1368.7 1303.9 1224.2 1127.9 1016.6
898.6 928.5 740.8 495 377.1 139.5 0
3775.6 2984.9 2712.5 2749.1 2842.1 2921.8 2966.7 2960 2886.9 2764
2631.1 2509.9 2408.5 2363.7 2300.6 2187.6 1980 1865.4 1838.8 1764
1677.7 1579.7 1509.9 1423.5 1411.9 1368.7 1302.3 1224.2 1134.5 1014.9
902 915.2 636.2 511.6 372.1 134.5 0
